IESNA:LM-63-2002
[TEST]P1056398
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DRP-S1270D927-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 5, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2332
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1290.3 1280.8 1274.8 1265.2 1250.9 1233 1212.7 1187.6 1158.9 1130.2
1096.8 1060.9 1023.9 984.5 942.6 900.8 856.6 813.6 768.2 721.6
673.8 626 578.2 530.5 481.5 432.5 382.3 332.1 279.6 229.4
184 138.6 96.8 58.5 25.1 4.8 0
1290.3 1293.9 1284.3 1272.4 1253.3 1229.4 1201.9 1170.8 1136.2 1099.2
1059.7 1016.7 972.5 925.9 878.1 829.1 779 727.6 676.2 622.5
569.9 517.3 463.6 411 357.2 304.7 250.9 201.9 154.1 111.1
71.7 43 25.1 13.1 7.2 2.4 0
1290.3 1283.1 1271.2 1249.7 1222.2 1191.1 1155.3 1113.5 1070.5 1022.7
971.3 918.7 863.8 806.4 747.9 690.6 628.4 569.9 511.3 452.8
395.5 341.7 286.7 235.4 186.4 144.6 103.9 75.3 58.5 41.8
28.7 20.3 14.3 9.6 6 2.4 0
1290.3 1284.3 1267.6 1241.3 1210.3 1172 1130.2 1081.2 1028.7 970.1
911.6 849.5 786.1 721.6 657.1 593.8 529.3 468.3 408.6 352.4
297.5 244.9 198.3 155.3 114.7 94.4 76.5 58.5 44.2 32.3
23.9 17.9 13.1 8.4 4.8 2.4 0
1290.3 1285.5 1273.6 1244.9 1209.1 1170.8 1124.2 1071.7 1013.1 953.4
888.9 822 756.3 690.6 622.5 557.9 492.2 434.9 376.3 320.2
268.8 219.8 174.4 133.8 108.7 89.6 71.7 55 40.6 31.1
23.9 17.9 13.1 8.4 4.8 2.4 0
